Neodymium Magnet Square Shape (1-40973)

Neodymium Magnet  Square Shape 1-40973
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 1-40973

Brand: MAGNA

Price: 3.13

Delivery time: 6 Days


Technical Data:

Attraction Froce (Range): 10.1 to 20.0 N

Attraction Force (Specific): 10.7 N

Width W: 7 mm

Length L: 9 mm

Thickness H: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-40973

Part Number
1-40973
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Width W
(mm)
Length L
(mm)
Thickness H
(mm)

3.13 €

1 Available 6 Days 1010.1 to 20.010.7793

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Type Square shape

This page is Neodymium Magnet Square Shape, part number 1-40973.
You can find the detail information about specifications and dimensions on part number 1-40973.

Variation of this product

Part Number
1-40101010
1-4010102
1-4010104
1-4010106
1-4010108
1-401033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Width W
(mm)
Length L
(mm)
Thickness H
(mm)

9.10 €

1 Available 6 Days 1030.1 to 40.035.3101010

6.60 €

1 Available 6 Days -10.1 to 20.014.7110102

6.17 €

1 Available 6 Days 1020.1 to 30.021.5710104

7.40 €

1 Available 6 Days 1030.1 to 40.025.510106

7.40 €

1 Available 9 Days 1020.1 to 30.027.4610108

5.10 €

1 Available 6 Days 10Up to 10.06.373103

Tech Support