Stainless Steel Butt Weld Type Pipe Fittings - Concentric Reducer

Stainless Steel Butt Weld Type Pipe Fittings - Concentric Reducer
  • Volume Discount
JIS B 2312, JIS B 2313-compliant butt-welded pipe fitting. Three types of materials available: SUS304W, SUS316LW, and SUS316W. Provided in SCH 10 S, 20 S, and 40 S pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SUS304W-R-C-1B-1/2B-SCH10
SUS304W-R-C-1B-3/4B-SCH10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting)

12.54 €

1 8 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)SCH101B1/2B

12.54 €

1 8 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)SCH101B3/4B

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Concentric Reducer Applicable Fluid no manufacturer restrictions

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360