Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Diameter | |
---|---|---|---|---|---|
13.18 € | 1 | 8 Days | 10A | ||
13.18 € | 1 | 8 Days | 15A | ||
16.50 € | 1 | 11 Days | 20A | ||
25.85 € | 1 | Available | 6 Days | 25A | |
36.03 € | 1 | 8 Days | 32A | ||
36.03 € | 1 | 6 Days | 40A | ||
44.82 € | 1 | 6 Days | 50A | ||
64.07 € | 1 | 8 Days | 65A | ||
68.99 € | 1 | 8 Days | 80A | ||
90.45 € | 1 | 6 Days | 100A | ||
112.07 € | 1 | 8 Days | 125A | ||
167.21 € | 1 | 8 Days | 150A | ||
232.19 € | 1 | 8 Days | 200A | ||
369.66 € | 1 | 8 Days | 250A | ||
576.87 € | 1 | 8 Days | 300A |
Loading...
Type | Welding Flange | Flange Standard | JIS standard flange | Flange Type | Closure (BL) |
---|---|---|---|---|---|
Flange Gasket Seat Configuration | Entire surface seat (FF) | Material | Stainless Steel (EN 1.4301 Equiv.) | Nominal Pressure | 10K |
Surface Treatment | NA |