Pure Titanium Class 1, Cross Recessed Screw【100-2,000 Pieces Per Package】 (0800-M3X5-TI)

Pure Titanium Class 1, Cross Recessed Screw 0800-M3X5-TI
  • Volume Discount

Product Details:

Manufacturer part number: 0800-M3X5-TI

Brand: MARUEMU WORKS

Price: 233.58

Delivery time: 7 Days


Technical Data:

Detailed Shape: Pan

Screw Nominal (M): 3

Length L or l (mm): 5 mm

Pitch: 0.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0800-M3X5-TI

Part Number
0800-M3X5-TI
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDetailed Shape Screw Nominal (M) Length L or l (mm)
(mm)
Pitch
(mm)

233.58 €

2,000 Pieces Per Package

1 pack Available 7 Days 10Pan350.5

Loading...

  1. 1

Basic information

Material Pure Titanium Class 1 Surface Treatment NA Mounting Hole Shape Phillips Head
Tip Shape Flat End Additional Shape Standard Thread Type Metric Coarse
Basic Shape Standard (Round) Application Standard Screw Type Full-Thread

This page is Pure Titanium Class 1, Cross Recessed Screw, part number 0800-M3X5-TI.
You can find the detail information about specifications and dimensions on part number 0800-M3X5-TI.

Variation of this product

Part Number
0800-M3X15-TI
0800-M3X16-TI
0800-M3X20-TI
0800-M3X6-TI
0800-M3X8-TI
0800-M4X10-TI
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDetailed Shape Screw Nominal (M) Length L or l (mm)
(mm)
Pitch
(mm)

333.25 €

2,000 Pieces Per Package

1 pack Available 7 Days 10Pan3150.5

349.92 €

2,000 Pieces Per Package

1 pack Available 68 Days 10Pan3160.5

400.04 €

2,000 Pieces Per Package

1 pack Available 7 Days 10Pan3200.5

250.30 €

2,000 Pieces Per Package

1 pack Available 7 Days 10Pan360.5

266.52 €

2,000 Pieces Per Package

1 pack Available 7 Days 10Pan380.5

191.60 €

1,000 Pieces Per Package

1 pack Available 7 Days 10Pan4100.7

Tech Support