Manufacturer part number: 1/8MYYP07S303
Brand: IKEUCHI
Price: 15.98 €
Delivery time: 5 Days
Material: [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)
Classification by Spray Angle (the spray angle under the standard atmosphere pressure): 130 deg
Spray Volume (under standard atmosphere pressure): 0.7 l/min
Nominal Mounting Screw: R1/8
Specifications: No Strainer
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1/8MYYP07S303
Part Number
|
---|
1/8MYYP07S303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Spray Volume (under standard atmosphere pressure) (l/min) | Nominal Mounting Screw | Specifications | Classification by the Spray Volume | |
---|---|---|---|---|---|---|---|---|---|---|---|
15.98 € | 1 | Available | 5 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 130 | 0.7 | R1/8 | No Strainer | 07 |
Loading...
Injection Form | Wide Angle Sector | Fluid | A Fluid | Type | A Fluid |
---|---|---|---|---|---|
Applicable Fluid | Water | Standard Pressure(MPa) | 0.15 |
This page is Wide Angle Flat Spray Nozzle YYP Series, Metal / Plastic, part number 1/8MYYP07S303.
You can find the detail information about specifications and dimensions on part number 1/8MYYP07S303.
Configure
Basic Attributes
Type
Material
Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg)
Spray Volume (under standard atmosphere pressure)(l/min)
Nominal Mounting Screw
Specifications
Classification by the Spray Volume
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1/8MYYP03PVC-IN |
1/8MYYP03S303 |
1/8MYYP03S303W |
1/8MYYP10PVC-IN |
1/8MYYP10S303 |
1/8MYYP13PVC-IN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Spray Volume (under standard atmosphere pressure) (l/min) | Nominal Mounting Screw | Specifications | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|---|---|---|---|
14.18 € | 1 | Available | 6 Days | 10 | [Resin] PVC (Hardness PVC) | 115 | 0.3 | R1/8 | No Strainer | 03 | |
17.62 € | 1 | Available | 6 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 100 | 0.3 | R1/8 | No Strainer | 03 | |
25.04 € | 1 | Available | 9 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 100 | 0.3 | R1/8 | With Strainer | 03 | |
9.10 € | 1 | Available | 6 Days | 10 | [Resin] PVC (Hardness PVC) | 130 | 1 | R1/8 | No Strainer | 10 | |
11.64 € | 1 | Available | 5 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 130 | 1 | R1/8 | No Strainer | 10 | |
9.10 € | 1 | Available | 5 Days | 10 | [Resin] PVC (Hardness PVC) | 130 | 1.3 | R1/8 | No Strainer | 13 |