16K Type Ductile Cast-Iron Flanged Gate Valve

16K Type Ductile Cast-Iron Flanged Gate Valve <Bolted Bonnet Type>
A tough valve, which has ample heat, corrosive and abrasion resistance. For use in areas that use vapor, hot water, and embedded lines where safety is a priority.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16-DSRF-N(BB)-65A

Part Number
16-DSRF-N(BB)-65A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)

714.39 €

1 9 Days 2 1/2B(65A)2 1/2B(65A)190410200

Loading...

  1. 1

Basic information

Main Body Shape Straight Main Body Material Grey Casting Ductile Applicable Fluids Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 16K Supply Side, Connection Type Pipe flange Control Side Connection Types Pipe flange
Handle Shape Round-shaped handle Operating Temperature Range(°C) -10::220 Operation Method Manual Operation Type
Details of Maximum Allowable Pressure (Steady flow of -10°C~+120°C)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10°C~+220°C)(MPa) 2.0 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300°C)(MPa) 1.8
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 350°C)(MPa) 1.6

This page is 16K Type Ductile Cast-Iron Flanged Gate Valve , part number 16-DSRF-N(BB)-65A.
You can find the detail information about specifications and dimensions on part number 16-DSRF-N(BB)-65A.

Variation of this product

Part Number
16-DSRF-N(BB)-100A
16-DSRF-N(BB)-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)

1,186.54 €

1 9 Days 4B(100A)4B(100A)229566250

941.88 €

1 9 Days 3B(80A)3B(80A)203479250

Tech Support