10K-Type Cast Iron Wing Check Valve

10K-Type Cast Iron Wing Check Valve
Lead-free copper alloy to provide safe water. Used for water and hot-industrial water supply.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-FNW-50A

Part Number
10-FNW-50A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

229.03 €

1 8 Days 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Type Wafer Type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Body Material EN-JL 1040 Equiv. Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max Allowable Pressure(MPa) 1.4 Details of Maximum Allowable Pressure (Steady flow which is 0~80°C or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Oil and pulsating flow which are 0~80°C or less)(MPa) 1.0

This page is 10K-Type Cast Iron Wing Check Valve, part number 10-FNW-50A.
You can find the detail information about specifications and dimensions on part number 10-FNW-50A.

Variation of this product

Part Number
10-FNW-150A
10-FNW-200A
10-FNW-250A
10-FNW-40A
10-FNW-65A
10-FNW-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

694.02 €

1 7 Days 6B(150A)6B(150A)

1,059.42 €

1 7 Days 8B(200A)8B(200A)

1,724.22 €

1 8 Days 10B(250A)10B(250A)

228.89 €

1 8 Days 1 1/2B(40A)1 1/2B(40A)

255.41 €

1 8 Days 2 1/2B(65A)2 1/2B(65A)

312.73 €

1 8 Days 3B(80A)3B(80A)

Tech Support