Registar
Condições de filtragem
  • Nominal MAX Length(mm)
  • Number of Teeth
  • Mounting Hole Number N
  • Applicable Body Outside Diameter(φ)
  • Main Body Internal Diameter(φ)
  • Middle Plate I.D.(φ)
  • Flange Outside Diameter(φ)
  • Flange Inside Diameter(φ)
  • Flange Plate Material
  • Configuration
  • Dias de envio estimados
    • Tudo
    • Dentro de 12 dias úteis

Round Bellows YM Series (YM40-670-F-F)

Round Bellows YM Series YM40-670-F-F

Número da peça:

YM40-670-F-F
Limpar
Quantidade:

Lista de números de peça

Número de itens
Número da peça
YM40-670-F-F

Nominal MAX Length

(mm)

Number of Teeth

Mounting Hole Number N

Applicable Body Outside Diameter

(φ)

Main Body Internal Diameter

(φ)

Middle Plate I.D.

(φ)

Clamp Mouth Diameter

(φ)

Clamp Mouth Length

(mm)

Clamp Parts Material

Flange Outside Diameter

(φ)

Flange Inside Diameter

(φ)

Flange Plate Material

Configuration

RoHS?Quantidade mínima de encomenda
670
12
4
40
18
17
-
-
-
40
27
Stainless Steel (EN 1.4301 Equiv.)
Flange x Flange
10
1 unidades
Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
Data de envio standard
214.81 €
( 255.62 € )
12 dias úteis

Informações detalhadas

Informações básicas

[Caution]
Please be sure to always contact the VONA support center (TEL: 0120-343-256).
When contacting us by FAX, please be sure to specify that this is a "Custom order xx machining request."

[Features]
· Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
· We keep standard parts in stock so that we can accommodate short delivery times.
· The fabric is a single thermoplastic polyurethane sheet
· Can save space by shrinking the dimensions.
· An air hole with filter has been provided to the main body block to allow for smooth contraction movement.