Manufacturer part number: C-51-1
Brand: TAKIGEN
Price: 1.53 €
Delivery time: 6 Days
Adsorption Power: 27 N
Length L: 32 mm
Width W: 15.4 mm
Mounting Hole Dia. D: 3.6 mm
Height h: 29 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-51-1
Part Number
|
---|
C-51-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Mounting Hole Dia. D (mm) | Height h (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 6 Days | 10 | 27 | 32 | 15.4 | 3.6 | 29 | 20283 |
Loading...
Type | Roller Catch | Mounting Method | Imposition | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Rolled Steel Plate | Main Body Surface Treatment | Zinc Plating Chromate Treatment |
This page is Roller Catch C-51, part number C-51-1.
You can find the detail information about specifications and dimensions on part number C-51-1.
Configure
Part Number |
---|
C-51-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Mounting Hole Dia. D (mm) | Height h (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
1.29 € | 1 |
Same day
Stock | 10 | 12 | 28 | 13.5 | 3 | 24.2 | 20284 |