Manufacturer part number: C-176-M4
Brand: TAKIGEN
Price: 1.36 €
Delivery time: Same day
Thread Nominal (M): 4
Overall Length: 42 mm
Overall Width: 21 mm
Thickness: 5.5 mm
Pitch: 0.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-176-M4
Material | Cold Rolled Steel Plate | Surface Treatment | Zinc Plating | Screw Thread Types | Metric Coarse |
---|---|---|---|---|---|
Application / Functions | General | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Zinc Plating Chromate Treatment |
This page is Floating Nut C-176, part number C-176-M4.
You can find the detail information about specifications and dimensions on part number C-176-M4.
Configure
Stock
Basic Attributes
Type
Thread Nominal (M)
Overall Length(mm)
Overall Width(mm)
Thickness(mm)
Pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-176-M10 |
C-176-M5 |
C-176-M6 |
C-176-M8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal (M) | Overall Length (mm) | Overall Width (mm) | Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2.75 € | 1 | Available |
Same day
Stock | 10 | 10 | 46 | 24 | 9 | 1.5 | |
1.36 € | 1 |
Same day
Stock | 10 | 5 | 42 | 21 | 5.5 | 0.8 | ||
1.71 € | 1 | Available |
Same day
Stock | 10 | 6 | 42 | 21 | 5.5 | 1 | |
1.76 € | 1 | Available |
Same day
Stock | 10 | 8 | 42 | 21 | 7 | 1.25 |