Manufacturer part number: B-1096-26
Brand: TAKIGEN
Price: 3.42 €
Delivery time: Same day
φ outer diameter or □ overall width: 12 mm
φ hole diameter: 5 mm
Overall Length: 15 mm
Product Code: 12303
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-1096-26
Part Number
|
---|
B-1096-26 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | φ outer diameter or □ overall width (mm) | φ hole diameter (mm) | Overall Length (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|
3.42 € 2.39 € | 1 | Available |
Same day
Stock | 10 | 12 | 5 | 15 | 12303 |
Loading...
Shape | Straight | Inner Shape | Straight | Material | Stainless Steel Rod |
---|---|---|---|---|---|
Surface Treatment | NA | O.D. Tolerance | Not Specified | I.D. Tolerance | Not Specified |
Thickness/Length Tolerance | Not Specified | Sale Type | Sold by Single Unit | Surface Finish | Fabric |
This page is Stainless Steel Collar B-1096, part number B-1096-26.
You can find the detail information about specifications and dimensions on part number B-1096-26.
Configure
Part Number |
---|
B-1096-10 |
B-1096-11 |
B-1096-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | φ outer diameter or □ overall width (mm) | φ hole diameter (mm) | Overall Length (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
5.78 € | 1 | Available |
Same day
Stock | 10 | 12 | 6 | 42 | 12287 | |
6.40 € | 1 | Available |
Same day
Stock | 10 | 16 | 8 | 40 | 12288 | |
3.55 € | 1 | Available |
Same day
Stock | 10 | 12 | 5 | 20 | 12302 |