Worm Wheel CG (CG5-30R1)

Worm Wheel CG CG5-30R1
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: CG5-30R1

Brand: KOHARA GEAR INDUSTRY

Price: 155.37

Delivery time: 6 Days


Technical Data:

Hole diameter, Shaft diameter: 22 mm

Face Width: 45 mm

The Number of Teeth: 30

Size of Screw Hole: -

Module: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CG5-30R1

Part Number
CG5-30R1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole diameter, Shaft diameter
(mm)
Face Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

155.37 €

1 6 Days 10224530-5114°30′R---Pilot Hole Product

Loading...

  1. 1

Basic information

Type Wheel Material EN-JL 1030 Equiv. Heat Treatment NA
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth NA

This page is Worm Wheel CG, part number CG5-30R1.
You can find the detail information about specifications and dimensions on part number CG5-30R1.

Variation of this product

Part Number
CG1-100R1J14
CG1-100R1J15
CG1-100R1J16
CG5-30R2
CG5-40R1
CG5-50R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHole diameter, Shaft diameter
(mm)
Face Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

89.37 €

1 Available 9 Days 101410100M4113°35′R5×2.355Finished product

89.34 €

1 Available 9 Days 101510100M4113°35′R5×2.355Finished product

89.32 €

1 Available 9 Days 101610100M4113°35′R5×2.355Finished product

150.83 €

1 6 Days 10224530-5214°30′R---Pilot Hole Product

179.20 €

1 6 Days 10224540-5114°30′R---Pilot Hole Product

196.24 €

1 7 Days 10224550-5114°30′R---Pilot Hole Product

Tech Support