Manufacturer part number: BN-6X4-PT1/8-BSN
Brand: JUNKOSHA
Price: 2.21 €
Delivery time: 6 Days
Screw Type: R
Thread Nominal: 1/8
Compatible Tube Outer Diameter: 6 Ø
Compatible Tube Inner Diameter: 4 Ø
Effective Sectional Area: 5.0 mm2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BN-6X4-PT1/8-BSN
Part Number
|
---|
BN-6X4-PT1/8-BSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Type | Thread Nominal | Compatible Tube Outer Diameter (Ø) | Compatible Tube Inner Diameter (Ø) | Effective Sectional Area (mm2) | |
---|---|---|---|---|---|---|---|---|---|
2.21 € | 1 | Available | 6 Days | R | 1/8 | 6 | 4 | 5.0 |
Loading...
Connection Type | Screw⇔Tube Connection | Thread-to-Tube Connection Type | Male Straight | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Nickel Plating |
Configure
Basic Attributes
Type
Screw Type
Thread Nominal
Compatible Tube Outer Diameter(Ø)
Compatible Tube Inner Diameter(Ø)
Effective Sectional Area(mm2)
Filter by standard shipping days
Optional Attributes