Manufacturer part number: TF18X50
Brand: TOKYO HATSUJYO MANUFACTURING
Price: 3.69 €
Delivery time: Same day
Max. Load (Secified Range): 230.01 to 580.00 N
Maximum Load Capacity: 255 N
Customer-Specified Length: 50 mm
Outer Diameter: 18 mm
Coil I.D. ID: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TF18X50
Part Number
|
---|
TF18X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Coil I.D. ID (mm) | Spring Constant (N/mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.69 € 2.29 € | 1 |
Same day
Stock | 10 | 230.01 to 580.00 | 255 | 50 | 18 | 9 | 10.04 |
Loading...
Material | Silicon Chrome Steel for Springs |
---|
This page is Strong Spring TF (Light Small Load), part number TF18X50.
You can find the detail information about specifications and dimensions on part number TF18X50.
Configure
Stock
Basic Attributes
Type
Max. Load (Secified Range)(N)
Maximum Load Capacity(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Coil I.D. ID(mm)
Spring Constant(N/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TF10X35 |
TF10X40 |
TF10X45 |
TF18X55 |
TF18X60 |
TF18X65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Coil I.D. ID (mm) | Spring Constant (N/mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.01 € | 1 | Available | 7 Days | 10 | 73.01 to 107.00 | 98.1 | 35 | 10 | 5 | 5.61 | |
2.94 € | 1 | Available |
Same day
Stock | 10 | 73.01 to 107.00 | 98.1 | 40 | 10 | 5 | 4.91 | |
2.34 € | 1 | Available | 7 Days | 10 | 73.01 to 107.00 | 98.1 | 45 | 10 | 5 | 4.36 | |
3.92 € | 1 | Available | 5 Days | 10 | 230.01 to 580.00 | 255 | 55 | 18 | 9 | 9.13 | |
4.85 € | 1 | Available |
Same day
Stock | 10 | 230.01 to 580.00 | 255 | 60 | 18 | 9 | 8.37 | |
4.22 € | 1 | 7 Days | 10 | 230.01 to 580.00 | 255 | 65 | 18 | 9 | 7.73 |