Biting Fitting for CE-Type Steel Pipe Connector (Male) KCT

Biting Fitting for CE-Type Steel Pipe  Connector (Male) KCT
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KCT06-010CE
KCT08-010CE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal

9.34 €

1 5 Days 661/8B(6A)

5.87 €

4.11 €

1 Available Same day

Stock

881/8B(6A)

Loading...

  1. 1

Basic information

Type Fitting Material Carbon steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type R Max. Operating Pressure(MPa) 13.7 Operating Temperature Range(°C) -20::250
Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Tech Support