Manufacturer part number: SCS0512SD
Brand: IWATA MFG
Price: 17.52 €
Delivery time: 6 Days
I.D. B: 5 mm
Outer Diameter D: 20 mm
Material: Stainless Steel
Surface Treatment Applied or Not: No Surface Treatment
Material: Stainless Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCS0512SD
Part Number
|
---|
SCS0512SD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. B (mm) | Outer Diameter D (mm) | Material | Surface Treatment Applied or Not | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|
17.52 € | 1 | 6 Days | 10 | 5 | 20 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Tightening Method | Slit | Specifications | Urethane Coated | Thickness | Standard Type |
---|---|---|---|---|---|
Side Surface Machining | NA |
This page is Set collars / stainless steel, steel / slotted / damped / SCS-D, part number SCS0512SD.
You can find the detail information about specifications and dimensions on part number SCS0512SD.
Configure
Basic Attributes
Type
I.D. B(mm)
Outer Diameter D(mm)
Material
Surface Treatment Applied or Not
Material
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCS0410MD |
SCS0410SD |
SCS0410ZD |
SCS0512ZD |
SCS0612MD |
SCS0612SD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. B (mm) | Outer Diameter D (mm) | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
10.77 € | 1 | 6 Days | 10 | 4 | 15 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
16.93 € | 1 | 9 Days | 10 | 4 | 15 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
9.69 € | 1 | Available | 6 Days | 10 | 4 | 15 | Iron | Surface Treatment | Steel | Cationic Electrodeposited Coating | |
9.69 € | 1 | 6 Days | 10 | 5 | 20 | Iron | Surface Treatment | Steel | Cationic Electrodeposited Coating | ||
10.77 € | 1 | Available | 6 Days | 10 | 6 | 20 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | |
17.52 € | 1 | 6 Days | 10 | 6 | 20 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |