Manufacturer part number: SPNUBH-ST-W1/2-50
Brand: SUNCO
Price: 2.26 €
Delivery time: 6 Days
Material: [Steel] Steel
Surface Treatment: [N/A] N/A
Sales Unit: Low Quantity (can be purchased from one)
Nominal of Thread (inch): 1/2
Application: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPNUBH-ST-W1/2-50
Part Number
|
---|
SPNUBH-ST-W1/2-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Sales Unit | Nominal of Thread (inch) | Application | Nominal Dimensions | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.26 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 50A |
Loading...
Tip Shape | Flat End | Thread ridge Type | Whitworth Coarse |
---|
This page is U Bolt for Steel Pipes, Whitworth, part number SPNUBH-ST-W1/2-50.
You can find the detail information about specifications and dimensions on part number SPNUBH-ST-W1/2-50.
Configure
Basic Attributes
Type
Material
Surface Treatment
Sales Unit
Nominal of Thread (inch)
Application
Nominal Dimensions
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPNUBH-ST-W1/2-200 |
SPNUBH-ST-W1/2-250 |
SPNUBH-ST-W1/2-300 |
SPNUBH-ST-W1/2-65 |
SPNUBH-ST-W1/2-80 |
SPNUBH-ST-W1/2-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | Sales Unit | Nominal of Thread (inch) | Application | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|
6.30 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 200A | ||
7.67 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 250A | ||
9.21 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 300A | ||
2.63 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 65A | ||
2.86 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 80A | ||
3.17 € | 1 | 6 Days | 10 | [Steel] Steel | [N/A] N/A | Low Quantity (can be purchased from one) | 1/2 | Standard | 90A |