Stopper for FES Series Emergency Stop, Single-Use (FES-1625)

Stopper for FES Series Emergency Stop, Single-Use FES-1625

Product Details:

Manufacturer part number: FES-1625

Brand: FUJI LATEX

Price: 31.98

Delivery time: 10 Days


Technical Data:

Stroke: 25 mm

Max. Absorbed Energy: 160 J

Max. Drag Value: 9500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FES-1625

Part Number
FES-1625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
Max. Absorbed Energy
(J)
Max. Drag Value
(N)

31.98 €

1 10 Days 10251609500

Loading...

  1. 1

Basic information

Main Body/Related Parts Main Body Structure Fixed Type Usage Environment Standard
Maximum Collision Velocity(m/s) 3 or Less Operating Temperature Range(°C) -25::60 Stopper Function Single-Use Type

This page is Stopper for FES Series Emergency Stop, Single-Use, part number FES-1625.
You can find the detail information about specifications and dimensions on part number FES-1625.

Variation of this product

Part Number
FES-1215
FES-1220
FES-2030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
Max. Absorbed Energy
(J)
Max. Drag Value
(N)

27.00 €

1 10 Days 1015456500

27.45 €

1 10 Days 1020808500

37.41 €

1 10 Days 103045027000

Tech Support