Manufacturer part number: KFH04B-00
Brand: SMC
Price: 5.06 €
Delivery time: 26 Days
Surface Treatment: NA
Applicable Tube Size O.D.: 4 mm
Applicable Tube Size I.D.: 2.5 mm
Sleeve material: Brass
Seal agent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KFH04B-00
Part Number
|
---|
KFH04B-00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface Treatment | Applicable Tube Size O.D. (mm) | Applicable Tube Size I.D. (mm) | Sleeve material | Seal agent | Sealant | Suitable operating environment | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.06 € | 10 | 26 Days | NA | 4 | 2.5 | Brass | - | None | Standard |
Loading...
Connection Type | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Straight Union | Material | EN CW614N Equiv. + EN CW617N Equiv. |
---|
This page is KFH-00, Insert Fitting, Straight Union, part number KFH04B-00.
You can find the detail information about specifications and dimensions on part number KFH04B-00.
Configure
Basic Attributes
Seal agent
Type
Surface Treatment
Applicable Tube Size O.D.(mm)
Applicable Tube Size I.D.(mm)
Sleeve material
Sealant
Suitable operating environment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KFH06-00 |
10-KFH12U-00 |
KFH04-00 |
KFH04B-00-X2 |
KFH06-00 |
KFH06-00-X2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface Treatment | Applicable Tube Size O.D. (mm) | Applicable Tube Size I.D. (mm) | Sleeve material | Seal agent | Sealant | Suitable operating environment |
---|---|---|---|---|---|---|---|---|---|---|---|
5.10 € | 10 | 26 Days | Nickel Plating | 6 | 4 | Resin | - | None | Clean room | ||
6.71 € | 5 | 26 Days | Nickel Plating | 12 | 8 | Resin | - | None | Clean room | ||
3.58 € | 10 | 26 Days | NA | 4 | 2.5 | Resin | - | None | Standard | ||
4.29 € | 10 | 26 Days | Nickel Plating | - | 2.5 | - | - | None | Standard | ||
3.31 € | 10 | 4 Days | NA | 6 | 4 | Resin | N/A | Standard | Standard | ||
3.92 € | 10 | 26 Days | Nickel Plating | 6 | 4 | Resin | - | None | Standard |