Manufacturer part number: LMYM8UU
Brand: MYT
Price: 2.87 €
Delivery time: Same day
Shaft Diameter: 8 mm
Overall Length L: 24 mm
Outer Diameter D: 15 mm
Basic Load Rating Dynamic Rating (Detail): 274 N
Basic Load Rating Static Rating: 392 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LMYM8UU
Part Number
|
---|
LMYM8UU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Diameter (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Inscribed Circle Diameter Tolerance (Negative Side) (mm) | Eccentricity (μm) | Seal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.87 € | 1 |
Same day
Stock | 8 | 24 | 15 | 274 | 392 | -0.009 | 12 | Available |
Loading...
Type2 | Straight | Style | Standard | Material of Outer Cylinder | Bearing Steel |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion | Lubrication Type | N/A |
Ball Recirculation Type | Single | Accuracy | Standard Grade | Type | Standard |
Length | Standard | The material of a ball | Bearing Steel | W/ or w/o metal retainer | NA |
This page is Linear Ball Bearings / steel / double ding groove / seal / LMYMUU, part number LMYM8UU.
You can find the detail information about specifications and dimensions on part number LMYM8UU.
Configure
Stock
Basic Attributes
Type
Shaft Diameter(mm)
Overall Length L(mm)
Outer Diameter D(mm)
Eccentricity(μm)
Seal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LMYM10UU |
LMYM12UU |
LMYM13UU |
LMYM16UU |
LMYM20UU |
LMYM25UU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Diameter (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Inscribed Circle Diameter Tolerance (Negative Side) (mm) | Eccentricity (μm) | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 | Available | 5 Days | 10 | 29 | 19 | 372 | 549 | -0.009 | 12 | Available | |
3.56 € | 1 | 5 Days | 12 | 30 | 21 | 510 | 784 | -0.009 | 12 | Available | ||
4.15 € | 1 | 5 Days | 13 | 32 | 23 | 510 | 784 | -0.009 | 12 | Available | ||
4.34 € | 1 | 5 Days | 16 | 37 | 28 | 774 | 1180 | -0.009 | 12 | Available | ||
4.81 € | 1 | 5 Days | 20 | 42 | 32 | 882 | 1370 | -0.01 | 15 | Available | ||
8.68 € | 1 | 5 Days | 25 | 59 | 40 | 980 | 1570 | -0.01 | 15 | Available |