Manufacturer part number: LMYMK6UU
Brand: MYT
Price: 4.50 €
Delivery time: 5 Days
Shaft Diameter: 6 mm
Overall Length L: 19 mm
Outer Diameter D: 12 mm
Basic Load Rating Dynamic Rating (Detail): 206 N
Basic Load Rating Static Rating: 265 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LMYMK6UU
Part Number
|
---|
LMYMK6UU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Diameter (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Inscribed Circle Diameter Tolerance (Negative Side) (mm) | Eccentricity (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.50 € | 1 | 5 Days | 6 | 19 | 12 | 206 | 265 | -0.009 | 12 |
Loading...
Type2 | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | Ball Recirculation Type | Single | Accuracy | Standard Grade |
Type | Flanged End Face | Length | Standard | Flange Shape | Rectangular |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | NA |
This page is Linear ball bearings / square flange / steel / LMYMKUU, part number LMYMK6UU.
You can find the detail information about specifications and dimensions on part number LMYMK6UU.
Configure
Basic Attributes
Type
Shaft Diameter(mm)
Overall Length L(mm)
Outer Diameter D(mm)
Eccentricity(μm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LMYMK16UU |
LMYMK20UU |
LMYMK50UU |
LMYMK60UU |
LMYMK80UU |
LMYMK8UU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Diameter (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Inscribed Circle Diameter Tolerance (Negative Side) (mm) | Eccentricity (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|
7.56 € | 1 | 5 Days | 16 | 37 | 28 | 774 | 1180 | -0.009 | 12 | ||
8.57 € | 1 | 5 Days | 20 | 42 | 32 | 882 | 1370 | -0.01 | 15 | ||
52.46 € | 1 | 5 Days | 50 | 100 | 80 | 3820 | 7940 | -0.012 | 20 | ||
64.98 € | 1 | Available |
Same day
Stock | 60 | 110 | 90 | 4700 | 10000 | -0.015 | 25 | |
188.20 € | 1 | 5 Days | 80 | 140 | 120 | 7350 | 16000 | -0.015 | 25 | ||
5.37 € | 1 | 5 Days | 8 | 24 | 15 | 274 | 392 | -0.009 | 12 |