Registar
Confirmado
  • Allowable Torque Range(N•m)
  • Shaft Bore Dia. (machined) D1(Ø)
  • Shaft Bore Dia. (machined) D2(Ø)
  • Outer Diameter(Ø)
  • Overall Length(mm)
  • Max. Rotational Speed Range(r/min)
  • Allowable Torque(N•m)

    Calculation of the allowable torque (or the Safety Factor, etc.) differs depending on the manufacturer. For details, see the technical data provided by the relevant manufacturer.

  • Max. Rotational Speed(r/min)
  • Allowable Lateral Misalignment Range(mm)
  • Allowable Lateral Misalignment(mm)
  • With or without Keyway
  • d1 Keyway symbol
  • d1keyway width b1(mm)
  • d1Keyway height t1(mm)
  • d2 Keyway symbol
  • d2 keyway width b2(mm)
  • d2 keyway height t2(mm)
  • Weight(g)
  • Weight(g)
  • Type
  • Dias de envio estimados
    • Tudo
    • Dentro de 12 dias úteis

Universal Joint Coupling - Clamping Type [SCJA] (SCJA-32C-10K3X10K3)

Número da peça:

SCJA-32C-10K3X10K3
Limpar
Quantidade:
Loading...

Lista de números de peça

Número de itens
Número da peça
SCJA-32C-10K3X10K3

Allowable Torque Range

(N•m)

Shaft Bore Dia. (machined) D1

(Ø)

Shaft Bore Dia. (machined) D2

(Ø)

Outer Diameter

(Ø)

Overall Length

(mm)

Max. Rotational Speed Range

(r/min)

Allowable Torque

(N•m)

Max. Rotational Speed

(r/min)

Allowable Lateral Misalignment Range

(mm)

Allowable Lateral Misalignment

(mm)

Moment of Inertia

(kg・m2)

With or without Keyway

d1 Keyway symbol

d1keyway width b1

(mm)

d1Keyway height t1

(mm)

d2 Keyway symbol

d2 keyway width b2

(mm)

d2 keyway height t2

(mm)

Weight

(g)

Weight

(g)

RoHS?Quantidade mínima de encomenda
1.01 to 3.00
10
10
32
39
4,001 to 10,000
2
9000
0.41 to 1.0
0.5
1.1X10-5
Both key grooves
K3
3
1.4
K3
3
1.4
350
350
10
1 unidades
Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
Data de envio standard
48.18 €
( 57.33 € )
12 dias úteis

Informações detalhadas

Informações básicas

Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

O número da peça foi confirmado