Stainless Steel Pipe Flange SUS F304 Lapped Flange 10K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30410KFFC-15
30410KFFC-20
30410KFFC-25
30410KFFC-32
30410KFFC-40
30410KFFC-50
30410KFFC-65
30410KFFC-80
30410KFFC-100
30410KFFC-125
30410KFFC-150
30410KFFC-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Nominal

14.83 €

1 9 Days 1/2B(15A)

17.91 €

1 9 Days 3/4B(20A)

27.62 €

1 9 Days 1B(25A)

35.82 €

1 9 Days 1 1/4B(32A)

35.82 €

1 9 Days 1 1/2B(40A)

41.07 €

1 9 Days 2B(50A)

53.95 €

1 9 Days 2 1/2B(65A)

53.95 €

1 5 Days 3B(80A)

64.78 €

1 9 Days 4B(100A)

100.03 €

1 9 Days 5B(125A)

98.02 €

1 9 Days 6B(150A)

115.55 €

1 9 Days 8B(200A)

Loading...

  1. 1

Basic information

Type Welding Flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Lapped(LJ)
Material Stainless Steel (EN 1.4301 Equiv.) Nominal Pressure 10K Surface Treatment NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360