Slit couplings / hub clamping, feather key / cross slot / body: aluminium / SRBA / SUNGIL (SRBA-32C-8X11)

Slit couplings / hub clamping, feather key / cross slot / body: aluminium / SRBA / SUNGIL SRBA-32C-8X11
  • Promotional pricing ends 30/11/2024

Product Details:

Manufacturer part number: SRBA-32C-8X11

Brand: SUNGIL

Price: 23.44

Delivery time: 11 Days


Technical Data:

Allowable Torque Range: 1.01 to 3.00 N•m

Shaft Bore Dia. (machined) D1: 8 mm

Shaft Bore Dia. (machined) D2: 11 mm

Outer Dia. A: 31.8 mm

Overall Length W: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRBA-32C-8X11

Part Number
SRBA-32C-8X11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

23.44 €

1 11 Days 101.01 to 3.0081131.8394,001 to 10,000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6No Keyway------

Loading...

  1. 1

Basic information

Type Slit type Application Stepping Motor Body Material Aluminum
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

This page is Slit couplings / hub clamping, feather key / cross slot / body: aluminium / SRBA / SUNGIL, part number SRBA-32C-8X11.
You can find the detail information about specifications and dimensions on part number SRBA-32C-8X11.

Variation of this product

Part Number
SRBA-32C-10K3X11
SRBA-32C-10K3X11K4
SRBA-32C-10K3X12
SRBA-32C-8X11K4
SRBA-32C-8X12
SRBA-32C-8X12K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

26.16 €

1 12 Days 101.01 to 3.00101131.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key WayK331.4---

28.87 €

1 12 Days 101.01 to 3.00101131.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6Both sides keywayK331.4K441.8

26.16 €

1 12 Days 101.01 to 3.00101231.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key WayK331.4---

26.16 €

1 12 Days 101.01 to 3.0081131.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key Way---K441.8

23.44 €

1 11 Days 101.01 to 3.0081231.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6No Keyway------

26.16 €

1 12 Days 101.01 to 3.0081231.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key Way---K441.8

Tech Support