Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AFRS-TRT
Application | For Suspended Sliding Door | Type | Accessory | Material | Aluminum |
---|---|---|---|---|---|
Main Body Material | EN AW-6063-T5 Equiv. | Roller Part Material | Polyacetal | Material of Bolt | EN 1.7220 Equiv. |
Allowable Load(N) | 400 (When 2 is Used) | Compatible Extrusion Selection | M6 Shape |
This page is Door Trolley, part number AFRS-TRT.
You can find the detail information about specifications and dimensions on part number AFRS-TRT.