Post-Assembly Insertion Nut (Stainless Steel Anti-Galling)

Post-Assembly Insertion Nut (Stainless Steel Anti-Galling)
  • Promotional pricing ends 31/12/2024
[Type of nut] Insert nut for post assembly; Material: Stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NAMS-06
NAMS-06-3
NAMS-06-4
NAMS-06-5
NAMS-08
NAMS-08-4
NAMS-08-5
NAMS-08-6
NAMS-10-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSeries Name Thread Nominal M
(mm)

2.22 €

1.55 €

1 Same day

Stock

10NIC Autotec M6 SeriesM6

2.09 €

1 5 Days 10NIC Autotec M6 SeriesM3

2.09 €

1 5 Days 10NIC Autotec M6 SeriesM4

2.09 €

1 5 Days 10NIC Autotec M6 SeriesM5

2.35 €

1 5 Days 10NIC Autotec M8 SeriesM8

2.37 €

1 5 Days 10NIC Autotec M8 SeriesM4

2.37 €

1 5 Days 10NIC Autotec M8 SeriesM5

2.35 €

1 5 Days 10NIC Autotec M8 SeriesM6

3.69 €

1 5 Days 10NIC Autotec H10 SeriesM8

Loading...

  1. 1

Basic information

Nut Type Post-Assembly Insertion Nut Function With galling prevented Material Stainless Steel
Loosening Prevention None

Tech Support