Manufacturer part number: YF-2040-4-450
Brand: YAMATO_CO_LTD
Price: 21.93 €
Delivery time: 6 Days
Length: 450 mm
JAN Code: 4560141560161
Order Code: 175-9523
Mass: 0.40 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YF-2040-4-450
Standard Extrusion Size(mm) | 20 | Extrusion Size | 20×40 | Extrusion Type | Rectangle |
---|---|---|---|---|---|
Number of Extrusion Slots | 2 Row Groove × 1 Row Groove | Surface Treatment | Anodized Aluminum | Number of Grooved Surfaces | 4-Side Slot |
Surface Milled | NA | Cross-Sectional Area(mm) | 329.86mm2 | Bolt Size(mm) | 4 |
Height(mm) | 40 | Quantity(pc.) | 1 |
This page is Aluminum Extrusion (M4 / for Light Loads) 20 × 40, part number YF-2040-4-450.
You can find the detail information about specifications and dimensions on part number YF-2040-4-450.
Configure
Basic Attributes
Type
Length(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
YF-2040-4-1800 |
YF-2040-4-2100 |
YF-2040-4-2400 |
YF-2040-4-300 |
YF-2040-4-600 |
YF-2040-4-900 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|
88.03 € | 1 | Available | 6 Days | 1800 | 4560141560123 | 175-9574 | 1.60 | |
102.82 € | 1 | 6 Days | 2100 | 4560141560130 | 175-9582 | 1.87 | ||
117.57 € | 1 | Available | 6 Days | 2400 | 4560141560147 | 175-9591 | 2.14 | |
14.66 € | 1 | Available | 6 Days | 300 | 4560141560154 | 175-9515 | 0.27 | |
29.37 € | 1 | Available | 6 Days | 600 | 4560141560178 | 175-9531 | 0.53 | |
44.16 € | 1 | Available | 6 Days | 900 | 4560141560185 | 175-9540 | 0.80 |