Manufacturer part number: C-TS45L13
Brand: KUBOTACI
Price: 2.38 €
Delivery time: 6 Days
Applicable Pipe Outer Dia. D (D1): 18 Ø
Nominal Diameter of PVC Pipe: 13 mm
H: 33 mm
Z: 7 mm
JAN Code: 4997983115820
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-TS45L13
Part Number
|
---|
C-TS45L13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | H (mm) | Z (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.38 € | 1 | 6 Days | 18 | 13 | 33 | 7 | 4997983115820 | 446-3013 | 21 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 45° Elbow | Material of Applicable Pipe | PVC |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | NA | Operating Temperature Range(°C) | 5::35 |
Number Contained In A Packet | 1 |
This page is Transparent TS45° Elbow, part number C-TS45L13.
You can find the detail information about specifications and dimensions on part number C-TS45L13.
Configure
Basic Attributes
Type
Applicable Pipe Outer Dia. D (D1)(Ø)
Nominal Diameter of PVC Pipe(mm)
H(mm)
Z(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-TS45L20 |
C-TS45L25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | H (mm) | Z (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
4.92 € | 1 | Available | 6 Days | 26 | 20 | 44 | 9 | 4997983115837 | 446-3021 | 44 | |
8.67 € | 1 | 6 Days | 32 | 25 | 51 | 11 | 4997983115998 | 446-3030 | 70 |