VU Pipe (for Drainage and Air Flow)

VU Pipe (for Drainage and Air Flow)
  • Volume Discount
[Features]
• Lightweight exhaust water tube offers excellent corrosion and chemical resistance.
[Application]·
• Used in drainage and vent piping in housing complexes, detached houses, stores, and facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VU50X2M
VU65X2M
VU75X2M
VU125X2M
VU200X2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(φ)
Nominal Diameter
(mm)
D
(mm)
t
(mm)
JAN Code Order Code Mass
(g)

20.98 €

1 Available 6 Days 5050601.84997983100826446-59891042

32.68 €

1 Available 6 Days 6565762.24997983100833446-59971650

45.95 €

1 Available 6 Days 7575892.74997983100840446-60042318

108.28 €

1 6 Days 1251251404.14997983100864446-58315478

181.44 €

1 6 Days 2002002166.54997983100888446-585713144

Loading...

  1. 1

Basic information

Type VU Pipe (Thin) Length(mm) 2000 Material Vinyl chloride
Operating Temperature Range [Max. Operating Pressure: No Pressure](°C) 5~60°C Standard JIS, K6741 Standard Product L(mm) 2000
Quantity 1

Tech Support