Manufacturer part number: BT-SS-0612
Brand: KONOE
Price: 87.38 €
Delivery time: 6 Days
Screw Nominal (M): 6
Length L (mm): 12
Material: [Steel] Low-carbon Steel (JIS-SWCH)
Surface Treatment: [Bright Chrome Plating] Bright chromate plating finishing
Pitch: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BT-SS-0612
Part Number
|
---|
BT-SS-0612 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Number Contained In A Packet | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.38 € | 800 Pieces Per Package | 1 pack | 6 Days | 6 | 12 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 800 | 4997265901769 | 376-2866 | 3.78 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | NA | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Sales Unit | Box/Package | Application | Standard |
Screw Type | Full-Thread |
This page is Hex Bolt, part number BT-SS-0612.
You can find the detail information about specifications and dimensions on part number BT-SS-0612.
Configure
Basic Attributes
Strength Class (Stainless Steel)
Type
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Pitch(mm)
Strength Class (Steel)
Number Contained In A Packet
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BT-SS-0610 |
BT-SS-06100 |
BT-SS-0615 |
BT-SS-0625 |
BT-SS-0630 |
BT-SS-0635 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Number Contained In A Packet | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.48 € | 800 Pieces Per Package | 1 pack | 6 Days | 6 | 10 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 800 | 4997265900014 | 359-7326 | 3.48 | ||
124.95 € | 200 Pieces Per Package | 1 pack | 6 Days | 6 | 100 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 200 | 4997265901868 | 376-2858 | 4.08 | ||
80.81 € | 700 Pieces Per Package | 1 pack | 6 Days | 6 | 15 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 700 | 4997265900021 | 359-7334 | 3.74 | ||
84.34 € | 600 Pieces Per Package | 1 pack | 6 Days | 6 | 25 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 600 | 4997265900045 | 359-7351 | 4.09 | ||
79.24 € | 500 Pieces Per Package | 1 pack | 6 Days | 6 | 30 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 500 | 4997265900052 | 359-7369 | 3.93 | ||
79.19 € | 450 Pieces Per Package | 1 pack | 6 Days | 6 | 35 | [Steel] Low-carbon Steel (JIS-SWCH) | [Bright Chrome Plating] Bright chromate plating finishing | 1 | 4.8 | - | 450 | 4997265901783 | 376-2882 | 3.97 |