Manufacturer part number: 23140.0014
Brand: HALDER
Price: 12.42 €
Delivery time: Same day
a: 20 mm
b1: 14 mm
b2: 40 mm
b3: 14 mm
e1: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23140.0014
Part Number
|
---|
23140.0014 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | e1 (mm) | e2 (mm) | l (mm) | For screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.42 € 7.70 € | 1 |
Same day
Stock | 10 | 20 | 14 | 40 | 14 | 21 | 40 | 100 | M12 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Conflict Minerals free | yes | REACH compliant | yes |
This page is Clamps, DIN 6314 flat, part number 23140.0014.
You can find the detail information about specifications and dimensions on part number 23140.0014.
Configure
Stock
Basic Attributes
Type
a(mm)
b1(mm)
b2(mm)
b3(mm)
e1(mm)
e2(mm)
l(mm)
For screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23140.0007 |
23140.0009 |
23140.0011 |
23140.0015 |
23140.0018 |
23140.0019 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | e1 (mm) | e2 (mm) | l (mm) | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.08 € | 1 |
Same day
Stock | 10 | 10 | 6.6 | 20 | 8 | 10 | 20 | 50 | M6 | |||
8.53 € | 1 |
Same day
Stock | 10 | 12 | 9 | 25 | 10 | 13 | 22 | 60 | M8 | |||
10.31 € | 1 |
Same day
Stock | 10 | 15 | 11 | 30 | 12 | 15 | 30 | 80 | M10 | |||
14.50 € | 1 |
Same day
Stock | 10 | 20 | 14 | 40 | 14 | 21 | 50 | 125 | M12 | |||
17.94 € | 1 | 2 Days | 10 | 25 | 18 | 50 | 18 | 26 | 45 | 125 | M16 | |||
23.54 € | 1 | 4 Days | 10 | 25 | 18 | 50 | 18 | 26 | 65 | 160 | M16 |