Manufacturer part number: AR001
Brand: NIROKU
Price: 94.21 €
Delivery time: 9 Days
Attraction Froce (Range): 10.1 to 20.0 N
Attraction Force (Specific): 14.7 N
Outer Diameter: 20 mm
Inner Diameter: 5 mm
Thickness: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AR001
Part Number
|
---|
AR001 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Inner Diameter (mm) | Thickness (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
94.21 € | 2 Pieces Per Package | 1 pack | 9 Days | 10 | 10.1 to 20.0 | 14.7 | 20 | 5 | 30 |
Loading...
Shape | Ring | Magnet Type (Material) | Alnico Magnet | Material Details | Alnico 5 |
---|---|---|---|---|---|
Surface Treatment | NA |
This page is Alnico Magnet, Ring, part number AR001.
You can find the detail information about specifications and dimensions on part number AR001.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter(mm)
Inner Diameter(mm)
Thickness(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AR002 |
AR003 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Inner Diameter (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
70.34 € | 2 Pieces Per Package | 1 pack | 9 Days | 10 | Up to 10.0 | 9.8 | 20 | 6 | 12 | ||
70.71 € | 2 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 19.6 | 30 | 8 | 22 |