Ball Valve [Stainless Steel] EA470AM-3

Ball Valve [Stainless Steel] EA470AM-3
【Product Specifications】
・Material-Stainless steel (SUS304)
・Applicable fluid-Water, air, oil
・Max pressure-1MPa
・Service temperature-0 to 110℃
・Screw dim. (PT)…3/8
・Shank dia.…11mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AM-3

Part Number
EA470AM-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.31 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Stainless Steel] EA470AM-3, part number EA470AM-3.
You can find the detail information about specifications and dimensions on part number EA470AM-3.

Tech Support