3-Way Ball Valve [Brass] EA470GE-6

3-Way Ball Valve [Brass] EA470GE-6
【Product Specifications】
・Material-Brass
・Max. pressure-1.0MPa
・Service temperature--15 to 120℃
・Fluid ... hot and cold water, antifreeze, oil, air
・Thread size(Rc)-3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470GE-6

Part Number
EA470GE-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.37 €

1 6 Days

Loading...

  1. 1

This page is 3-Way Ball Valve [Brass] EA470GE-6, part number EA470GE-6.
You can find the detail information about specifications and dimensions on part number EA470GE-6.

Tech Support