Parallel Pin (A-Type, Made By Ohkita)

Parallel Pin (A-Type, Made By Ohkita)
  • Volume Discount
They are widely used not only for positioning purposes but also as machine parts. It has excellent corrosion resistance to various media, including sea water and salt water, and is used for sea water pumps, pipeline parts, valves, food machinery, etc.

(i)Remark

  • This image is for illustrative purposes. Check the product standards for more details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HPINA-316-4-10
HPINA-SUS-3-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Material Nominal Dia. Length Properties O.D. (Max.)
(mm)
Outer Dia. (Min.)
(mm)
Surface Treatment Sales Unit

0.84 €

1 Available 6 Days 10--410----Low Quantity (can be purchased from one)

0.30 €

1 Available 6 Days 10[Straight / Dual-Fit Dowel] Straight/Parallel Joggling[Stainless Steel] Stainless Steel34General2.0082.002NoBox/package

Loading...

  1. 1

Basic information

Shaft Dia. Tolerance Positive Tolerance Shaft End Shape Standard

Tech Support