Manufacturer part number: ACBT-0315
Brand: HIROSUGI-KEIKI
Price: 3.33 €
Delivery time: 13 Days
Screw Nominal (M): 3
Length L (mm): 15
Surface Treatment: Clear Anodized Aluminum
Pitch: 0.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ACBT-0315
Material | Aluminum | Mounting Hole Shape | Hex Socket | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Application | Standard | Screw Type | Full-Thread |
This page is Aluminum Hex Socket Bolt ACBT, part number ACBT-0315.
You can find the detail information about specifications and dimensions on part number ACBT-0315.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Surface Treatment
Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ACBT-0308G |
ACBT-0308R |
ACBT-0310 |
ACBT-0315B |
ACBT-0315BU |
ACBT-0315G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Surface Treatment | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
4.61 € | 10 | 13 Days | 10 | 3 | 8 | Gold Anodized Aluminum | 0.5 | ||
4.61 € | 10 | 13 Days | 10 | 3 | 8 | Red Anodized Aluminum | 0.5 | ||
3.27 € | 10 | 13 Days | 10 | 3 | 10 | Clear Anodized Aluminum | 0.5 | ||
4.89 € | 10 | 13 Days | 10 | 3 | 15 | Black Anodized Aluminum | 0.5 | ||
4.89 € | 10 | 13 Days | 10 | 3 | 15 | Blue Anodized Aluminum | 0.5 | ||
4.89 € | 10 | 13 Days | 10 | 3 | 15 | Gold Anodized Aluminum | 0.5 |