Nylon Push Rivet Heat Resistant / NP46-0000 (Part Numbers)

Nylon Push Rivet Heat Resistant / NP46-0000
[Hole Diameter] 2.7/3.1/3.6/4.1
[Material] 46 Nylon
[Color] Black
[Heat Warping Temperature] 1.80 MPa: 190°C
[UL Standard] UL94V-2 (Materials)
A simple fastener where the head is pressed to expand the legs, for securing panels, etc.
Unlike conventional screw fastened types, the fixing method means it can simply be pushed into panels, etc., for attachment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP46-3013

Part Number
NP46-3013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole Diameter
(φ)
Plate Thickness
(mm)

0.28 €

50 12 Days 103.110.0-11.0

Loading...

  1. 1

Basic information

Material Nylon Material 46 nylon

Tech Support