Manufacturer part number: R-900
Brand: JAPAN ROLLER
Price: 222.82 €
Delivery time: 18 Days
O.D. D: 114.3 Ø
Width W: 1000 mm
Shaft Diameter: 20 mm
Belt width: 900 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R-900
Type | Long Roller | Long Roller Type | Straight | Shaft Type | Shaft |
---|---|---|---|---|---|
Bearing | Single | Roller Material | Steel | Properties | Standard |
Lining | NA | Bearing Material | Stainless Steel | Drive | Standard |
This page is Return Roller, part number R-900.
You can find the detail information about specifications and dimensions on part number R-900.
Part Number |
---|
R-1200 |
R-1400 |
R-1600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. D (Ø) | Width W (mm) | Shaft Diameter (mm) | Belt width (mm) |
---|---|---|---|---|---|---|---|---|
343.15 € | 1 | 18 Days | 139.8 | 1300 | 25 | 1200 | ||
555.82 € | 1 | 12 Days | 165.2 | 1530 | 30 | 1400 | ||
612.30 € | 1 | 18 Days | 165.2 | 1730 | 30 | 1600 |