Manufacturer part number: KQ2T03-07A
Brand: SMC
Price: 4.90 €
Delivery time: 4 Days
Union: Unequal Diameter: [Unequal Dia. Union Tee] Reducing Union Tee
Operating Temperature: - °C
Compatible Tube Outer Diameter 1: 3 mm
Compatible Tube Outer Diameter 2: 7 mm
Connection Type: Tube Connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2T03-07A
øa < øb
øa > øb
Note) øD1 is the maximum diameter.
Part Number
|
---|
KQ2T03-07A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Union: Unequal Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.90 € | 10 | 4 Days | [Unequal Dia. Union Tee] Reducing Union Tee | - | 3 | 7 | Tube Connection | 3 | White | Perfect circle | Orange | N/A |
Loading...
Type | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | Flame Retardant Resin(UL94 V-0 Equivalent) | Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
This page is One-Touch Fitting White Colour, Different Diameter Tee, KQ2T Series, part number KQ2T03-07A.
You can find the detail information about specifications and dimensions on part number KQ2T03-07A.
Configure
Basic Attributes
Type
Union: Unequal Diameter
Compatible Tube Outer Diameter 1(mm)
Compatible Tube Outer Diameter 2(mm)
Connection Type
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2T01-07A |
KQ2T01-07A1 |
KQ2T03-05A |
KQ2T04-06A |
KQ2T04-06A-X12 |
KQ2T04-06A-X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Union: Unequal Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.06 € | 10 | 26 Days | [Unequal Dia. Union Tee] Reducing Union Tee | - | 1 | 7 | Tube Connection | 3 | White | Perfect circle | Orange | N/A | ||
7.06 € | 10 | 26 Days | [Unequal Dia. Union Tee] Reducing Union Tee | - | - | - | Tube Connection | 3 | White | Ellipse | Orange | N/A | ||
5.08 € | 10 | 26 Days | [Unequal Dia. Union Tee] Reducing Union Tee | - | 3 | 5 | Tube Connection | 3 | White | Perfect circle | Orange | N/A | ||
3.23 € | 10 | 3 Days | [Unequal Dia. Union Tee] Reducing Union Tee | - | 4 | 6 | Tube Connection | 3 | White | Perfect circle | Light Gray | N/A | ||
3.40 € | 10 | 26 Days | [Unequal Dia. Union Tee] Reducing Tee | -5~60 | - | - | - | - | - | - | - | - | ||
3.73 € | 10 | 4 Days | [Unequal Dia. Union Tee] Reducing Tee | -5~60 | - | - | - | - | - | - | - | Body color change (Black) |