KQ2Z, One-touch Fitting White Color - Branch Universal Male Elbow (KQ2Z09-34A)

KQ2Z, One-touch Fitting White Color - Branch Universal Male Elbow KQ2Z09-34A
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: KQ2Z09-34A

Brand: SMC

Price: 9.31

Delivery time: 26 Days


Technical Data:

Main Body Material: [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)

Application: Standard/Mini

Thread Material: [PP Resin] PP

Operating Temperature: -5~60 °C

Compatible Tube Outer Diameter 1: - mm


(i)Remark

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2Z09-34A

Part Number
KQ2Z09-34A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

9.31 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-5~60---------

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch A Branch Branch A A Branch

This page is KQ2Z, One-touch Fitting White Color - Branch Universal Male Elbow, part number KQ2Z09-34A.
You can find the detail information about specifications and dimensions on part number KQ2Z09-34A.

Variation of this product

Part Number
KQ2Z01-34N
KQ2Z01-34NS
KQ2Z03-34A
KQ2Z09-34AS
KQ2Z09-34N
KQ2Z09-34NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

8.56 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-5~60---------

8.56 €

10 26 Days [PP Resin] PPStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/82WhiteWith sealing agentPerfect circleOrangeN/A

8.03 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-5~60---------

9.31 €

10 4 Days [PP Resin] PPStandard/Mini[PP Resin] PP--NPT1/82WhiteWith sealing agentPerfect circleOrangeN/A

9.84 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-5~60---------

9.84 €

10 26 Days [PP Resin] PPStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/82WhiteWith sealing agentPerfect circleOrangeN/A

Tech Support