Manufacturer part number: N2040-W
Brand: UK
Price: 18.94 €
Delivery time: 7 Days
A: 216 mm
B: 416 mm
E: 4 mm
Specifications: -
Material: Stainless steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N2040-W
Part Number
|
---|
N2040-W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | E (mm) | Specifications | Material | Finish | Cutting size (mm) | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.94 € | 1 | Available | 7 Days | 216 | 416 | 4 | - | Stainless steel | White | 175 × 370 | Large |
Loading...
Type | Ventilating Opening | Ventilating Opening Type | Square shape |
---|
Configure
Basic Attributes
Specifications
Type
A(mm)
B(mm)
E(mm)
Material
Finish
Cutting size(mm)
Features
Filter by standard shipping days
Optional Attributes