Clamping bolts, upward clamping, Steel (Part Numbers - CAD Download)

Clamping bolts, upward clamping, Steel
  • Promotional pricing
  • Volume Discount
Clamping bolts GN 918.1 have a circumferential wedge surface, allowing the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. Owing to the small pitch angle (wedge angle), the clamping bolt is self-arresting.
The ball lever is linked with the clamping bolt via a serrated ratchet, allowing the adjustment of the most suitable clamping position or the „readjustment“ of the handle.
Screw bolt and washer (see technical instructions) are matched to ensure that the clamping bolt can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.
Clamping bolts have the advantage that they can be turned after releasing in the clamping zone.
The use of GN 605 ball point screws with flattened ball is recommended in connection with the clamping bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

918.1-40-SK-L

Part Number
918.1-40-SK-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type Clamping direction

48.80 €

25.86 €

1 Available Same day

Stock

40SK, with hexagonL, by anti-clockwise rotation

Loading...

  1. 1

This page is Clamping bolts, upward clamping, Steel, part number 918.1-40-SK-L.
You can find the detail information about specifications and dimensions on part number 918.1-40-SK-L.

Variation of this product

Part Number
918.1-40-GV-R
918.1-40-KV-L
918.1-40-KV-R
918.1-40-SK-R
918.1-50-GV-L
918.1-50-GV-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1 Type Clamping direction

83.50 €

1 Available Same day

Stock

40GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

83.50 €

1 Available Same day

Stock

40KV, with ball lever, angular (serration)L, by anti-clockwise rotation

83.50 €

1 Available 7 Days 40KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

48.80 €

1 Available Same day

Stock

40SK, with hexagonR, by clockwise rotation (drawn version)

84.32 €

1 Available Same day

Stock

50GV, with ball lever, straight (serration)L, by anti-clockwise rotation

84.32 €

1 Available Same day

Stock

50GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

Tech Support