Holder for spring plungers for spring plungers GN 614

Holder for spring plungers for spring plungers GN 614
  • Promotional pricing
  • Volume Discount
Holders for spring plungers GN 614.1 are standard parts which simplify the use of spring plungers GN 614.
For types R, L and B, only a „empty“ holder for spring plungers (without spring plungers) are supplied which can then be used together with all other design variants of GN 614-6 and GN 614-8 of the types KD, MS and NI.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
614.1-6-B
614.1-6-L
614.1-6-R
614.1-8-B
614.1-8-L
614.1-8-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1 Type

1.56 €

1 Available 7 Days 6B, Fixing on both sides, without spring plunger

1.56 €

1 Available 7 Days 6L, Fixing on the left, without spring plunger

1.56 €

1 Available 7 Days 6R, Fixing on the right, without spring plunger

1.60 €

1 Available 7 Days 8B, Fixing on both sides, without spring plunger

1.58 €

0.84 €

1 Available Same day

Stock

8L, Fixing on the left, without spring plunger

1.58 €

0.84 €

1 Available Same day

Stock

8R, Fixing on the right, without spring plunger

Loading...

  1. 1

Tech Support