Indexing plungers with T-Handle (Part Numbers - CAD Download)

Indexing plungers with T-Handle
  • Promotional pricing
  • Volume Discount
Indexing plungers GN 817.4 are similar to GN 817, but with a T-handle instead of a round head.
This shape allows better visual orientation of the indexing position of Type C and is advantageous when greater unlocking forces occur.
Type C with rest position is used in such applications where the plunger must not protrude continually. In that case the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

817.4-6-9-C

Part Number
817.4-6-9-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

10.98 €

5.82 €

1 Available Same day

Stock

69C, with rest position, without lock nut

Loading...

  1. 1

This page is Indexing plungers with T-Handle, part number 817.4-6-9-C.
You can find the detail information about specifications and dimensions on part number 817.4-6-9-C.

Variation of this product

Part Number
817.4-10-12-CK
817.4-12-15-B
817.4-12-15-BK
817.4-6-9-CK
817.4-8-12-B
817.4-8-12-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

15.50 €

1 Available 7 Days 1012CK, with rest position, with lock nut

17.18 €

1 Available 4 Days 1215B, without rest position, without locknut

18.38 €

1 Available 7 Days 1215BK, without rest position, with locknut

11.32 €

1 Available 7 Days 69CK, with rest position, with lock nut

12.06 €

1 Available Same day

Stock

812B, without rest position, without locknut

12.68 €

1 Available Same day

Stock

812BK, without rest position, with locknut

Tech Support