How to order (Steel)![]() | 1 | d1 |
2 | l1 | |
3 | Type |
![]() | ![]() | ||||||||||||||||||
d1
| l1 | d2 | d3 | d4 | d5 | k | l2 | l3 | l4 | l5 | l6 | A/F | Spring load in N ≈ | ||||||
initial | end | ||||||||||||||||||
4 | 4 | M 8 x 1 | 16 | M 3 | 7 | 14 | 35 | 16 | 5 | 4.5 | 2.5 | 10 | 4.5 | 12 | |||||
4 | 6 | M 8 x 1 | 16 | M 3 | 7 | 14 | 35 | 16 | 5 | 4.5 | 2.5 | 10 | 4 | 12.5 | |||||
5 | 5 | M 10 x 1 | 19 | M 4 | 8 | 16 | 40 | 18 | 6 | 5.5 | 3 | 12 | 5 | 15 | |||||
5 | 8 | M 10 x 1 | 19 | M 4 | 8 | 16 | 40 | 18 | 6 | 5.5 | 3 | 12 | 5 | 18 | |||||
6 | 6 | M 12 x 1.5 | 23 | M 5 | 9 | 20 | 48 | 22 | 6 | 7 | 3.5 | 14 | 6.5 | 19 | |||||
6 | 9 | M 12 x 1.5 | 23 | M 5 | 9 | 20 | 48 | 22 | 6 | 7 | 3.5 | 14 | 6 | 25 | |||||
8 | 8 | M 16 x 1.5 | 28 | M 6 | 10 | 24 | 58 | 26 | 8 | 8.5 | 4 | 17 | 8.5 | 26 | |||||
8 | 12 | M 16 x 1.5 | 28 | M 6 | 10 | 24 | 58 | 26 | 8 | 8.5 | 4 | 17 | 8.5 | 28 | |||||
10 | 12 | M 16 x 1.5 | 28 | M 6 | 10 | 24 | 58 | 26 | 8 | 8.5 | 4 | 17 | 9.5 | 38 | |||||
12 | 15 | M 20 x 1.5 | 33 | M 6 | 12 | 28.5 | 71.5 | 33 | 10 | 8.5 | 4 | 22 | 11.5 | 40 | |||||
16 | 20 | M 24 x 2 | 33 | M 8 | 15 | 28.5 | 78.5 | 38 | 12 | 11.5 | 5 | 27 | 13 | 54 |
Indexing plungers GN 817 with rest position (Type C / CK) are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.