Indexing plungers, Steel, with lifting ring / with wire loop, without rest posit (Part Numbers - CAD Download)

Indexing plungers, Steel, with lifting ring / with wire loop, without rest posit
  • Promotional pricing
  • Volume Discount
GN 717 indexing plungers are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.
During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

717-8-M16X1,5-DK-ST

Part Number
717-8-M16X1,​5-DK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

7.86 €

4.17 €

1 Available Same day

Stock

8M 16 x 1,5DK, with wire loop, with locknut

Loading...

  1. 1

Basic information

Material Steel

This page is Indexing plungers, Steel, with lifting ring / with wire loop, without rest posit, part number 717-8-M16X1,5-DK-ST.
You can find the detail information about specifications and dimensions on part number 717-8-M16X1,5-DK-ST.

Variation of this product

Part Number
717-10-M16X1,​5-A-ST
717-10-M16X1,​5-AK-ST
717-10-M16X1,​5-D-ST
717-10-M16X1,​5-DK-ST
717-3-M6-A-ST
717-3-M6-AK-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

9.98 €

1 Available 3 Days 10M 16 x 1,5A, with lifting ring, without locknut

10.60 €

1 Available Same day

Stock

10M 16 x 1,5AK, with lifting ring, with locknut

9.26 €

1 Available Same day

Stock

10M 16 x 1,5D, with wire loop, without locknut

9.88 €

1 Available Same day

Stock

10M 16 x 1,5DK, with wire loop, with locknut

4.48 €

1 Available Same day

Stock

3M 6A, with lifting ring, without locknut

4.58 €

1 Available 7 Days 3M 6AK, with lifting ring, with locknut

Tech Support