Raw magnets / AINiCo / GN 55.3 (Part Numbers - CAD Download)

Raw magnets / AINiCo / GN 55.3
  • Promotional pricing
  • Volume Discount
Raw magnets GN 55.3 are unshielded rod-shaped magnets.
Owing to their vast range of different sizes, they are suitable for virtually universal use. They are mostly attached by pressing in or gluing.
When used without air gap, individual raw magnets always have lower adhesive forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the adhesion surface. Depending on the air gap between magnet and mating component, individual raw magnets - unlike magnet systems - can have substantially higher adhesive forces.
In the event that no suitable retaining magnets / magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55.3-AN-5-20

Part Number
55.3-AN-5-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d/d1
(mm)
Length l

2.08 €

10 Available 7 Days 520

Loading...

  1. 1

Basic information

Material of the magnet AN-AlNiCo

This page is Raw magnets / AINiCo / GN 55.3, part number 55.3-AN-5-20.
You can find the detail information about specifications and dimensions on part number 55.3-AN-5-20.

Variation of this product

Part Number
55.3-AN-12-48
55.3-AN-15-30
55.3-AN-15-60
55.3-AN-6-15
55.3-AN-6-24
55.3-AN-6-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d/d1
(mm)
Length l

10.68 €

1 Available 7 Days 1248

10.48 €

1 Available 7 Days 1530

27.82 €

1 Available 7 Days 1560

2.16 €

10 Available 7 Days 615

2.66 €

10 Available 7 Days 624

2.88 €

10 Available 7 Days 630

Tech Support