Side thrust pins with thread / GN713

Side thrust pins with thread / GN713
  • Promotional pricing
  • Volume Discount
Spring loaded side thrust pins GN713 are versatile and practical elements for holding, positioning and clamping workpieces.
They eliminate costly alternatives, are space saving and simple to install. The protruding height of the thrust pin can be adjusted with the threaded body.
For easy mounting a suitable tool GN 713.1 -... is available (see table).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
713-5-20-11,​5-SB
713-5-20-19-SB
713-5-50-11,​5-SB
713-5-50-19-SB
713-5-100-11,​5-SB
713-5-100-19-SB
713-6-40-11,​5-SB
713-6-40-19-SB
713-6-75-11,​5-SB
713-6-75-19-SB
713-6-100-19-SB
713-6-150-11,​5-SB
713-10-100-18-SB
713-10-100-31,​5-SB
713-10-200-18-SB
713-10-200-31,​5-SB
713-10-300-18-SB
713-10-300-31,​5-SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Thread engagement l1 Side thrust force

11.92 €

6.32 €

1 Available Same day

Stock

511.520

12.46 €

1 Available 4 Days 51920

11.92 €

6.32 €

1 Available Same day

Stock

511.550

12.46 €

6.60 €

1 Available Same day

Stock

51950

11.92 €

6.32 €

1 Available Same day

Stock

511.5100

12.46 €

6.60 €

1 Available Same day

Stock

519100

12.46 €

6.60 €

1 Available Same day

Stock

611.540

12.98 €

1 Available 7 Days 61940

12.46 €

6.60 €

1 Available Same day

Stock

611.575

12.98 €

1 Available 7 Days 61975

12.78 €

1 Available 4 Days 619150

12.28 €

6.51 €

1 Available Same day

Stock

611.5150

13.02 €

6.90 €

1 Available Same day

Stock

1018100

14.10 €

7.47 €

1 Available Same day

Stock

1031.5100

12.84 €

6.81 €

1 Available Same day

Stock

1018200

13.90 €

7.37 €

1 Available Same day

Stock

1031.5200

12.84 €

6.81 €

1 Available Same day

Stock

1018300

13.90 €

7.37 €

1 Available Same day

Stock

1031.5300

Loading...

  1. 1

Basic information

Type SB, Thrust pin steel, with seal

Tech Support