Slotted locknuts, self-locking, Steel

Slotted locknuts, self-locking, Steel
  • Promotional pricing
  • Volume Discount
Slotted locknuts GN 1804.1 are self-locking owing to their polyamide insert. They can therefore also be used as a setting nut and may be used more than once.
The thread series corresponds to roller bearing slotted locknuts DIN 981.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1804.1-M10X0,​75
1804.1-M12X1
1804.1-M15X1
1804.1-M17X1
1804.1-M20X1
1804.1-M25X1,​5
1804.1-M30X1,​5
1804.1-M35X1,​5
1804.1-M40X1,​5
1804.1-M45X1,​5
1804.1-M50X1,​5
1804.1-M55X2
1804.1-M60X2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

2.10 €

1 Available Same day

Stock

M 10 x 0,75

2.22 €

1 Available 7 Days M 12 x 1

2.22 €

1 Available Same day

Stock

M 15 x 1

2.86 €

1 Available Same day

Stock

M 17 x 1

3.16 €

1 Available Same day

Stock

M 20 x 1

3.76 €

1 Available Same day

Stock

M 25 x 1,5

4.96 €

1 Available Same day

Stock

M 30 x 1,5

5.20 €

1 Available Same day

Stock

M 35 x 1,5

7.62 €

4.04 €

1 Available Same day

Stock

M 40 x 1,5

8.96 €

1 Available Same day

Stock

M 45 x 1,5

10.66 €

5.76 €

1 Available Same day

Stock

M 50 x 1,5

16.18 €

1 Available 7 Days M 55 x 2

16.80 €

1 Available 7 Days M 60 x 2

Loading...

  1. 1

Tech Support