Slotted locknuts, Stainless Steel

Slotted locknuts, Stainless Steel
  • Promotional pricing
  • Volume Discount
On Stainless Steel-Slotted locknuts DIN 1804 the ground surface d3 stands proud and should be used as a mating surface.
The sizes M45x1,5 to M60x1,5 have 6 slots.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1804-M60X1,5-WNI

Part Number
1804-M60X1,​5-WNI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

71.70 €

38.00 €

1 Available Same day

Stock

M 60 x 1,5

Loading...

  1. 1

Basic information

Type WNI, Stainless Steel, not hardened

This page is Slotted locknuts, Stainless Steel, part number 1804-M60X1,5-WNI.
You can find the detail information about specifications and dimensions on part number 1804-M60X1,5-WNI.

Variation of this product

Part Number
1804-M16X1,​5-WNI
1804-M20X1,​5-WNI
1804-M24X1,​5-WNI
1804-M28X1,​5-WNI
1804-M30X1,​5-WNI
1804-M35X1,​5-WNI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d1

16.68 €

1 Available 7 Days M 16 x 1,5

18.42 €

1 Available Same day

Stock

M 20 x 1,5

20.52 €

1 Available Same day

Stock

M 24 x 1,5

24.28 €

1 Available 7 Days M 28 x 1,5

25.42 €

1 Available 7 Days M 30 x 1,5

28.58 €

1 Available Same day

Stock

M 35 x 1,5

Tech Support